1.3.5.3.52 MLME_REGISTER_CONFIRM_CB Function Pointer
C
typedef void (*MLME_REGISTER_CONFIRM_CB)(MLME_RESULT result, uint8_t *sna,
uint8_t sid);
Summary
Callback function pointer for the MLME register confirm.
Description
This callback is used for the MLME register confirm.
- result - Result of the operation
- sna - Pointer to the subnetwork address
- sid - Switch identifier
Remarks
None.