1.3.5.3.59 MLME_PROMOTE_INDICATION_CB Function Pointer
C
typedef void (*MLME_PROMOTE_INDICATION_CB)(void);
Summary
Callback function pointer for the MLME promote indication.
Description
This callback is used for the MLME promote indication.
Remarks
None.