1.3.5.3.13 MAC_ESTABLISH_RESPONSE Function Pointer
C
typedef void (*MAC_ESTABLISH_RESPONSE)(uint16_t conHandle,
MAC_ESTABLISH_RESPONSE_ANSWER answer, uint8_t *data, uint16_t dataLen,
uint8_t ae);
Summary
Function pointer to respond to a MAC connection establishment request.
Description
This function pointer is used to respond to a MAC connection establishment
request.
- conHandle - Unique identifier of the connection
- answer - Action to be taken for this connection establishment
- data - Data associated with the connection establishment procedure
- dataLen - Length of the data in bytes
- ae - Flag to indicate that authentication and encryption is requested (v1.4)
Remarks
None.