1.3.5.3.70 MLME_RESET_CONFIRM_CB Function Pointer
C
typedef void (*MLME_RESET_CONFIRM_CB)(MLME_RESULT result);
Summary
Callback function pointer for the MLME reset confirm.
Description
This callback is used for the MLME reset confirm.
- result - Result of the operation
Remarks
None.