1.3.5.3.76 MLME_SET_CONFIRM_CB Function Pointer
C
typedef void (*MLME_SET_CONFIRM_CB)(PLME_RESULT result);
Summary
Callback function pointer for the MLME set confirm.
Description
This callback is used for the MLME set confirm.
- result - Result of the operation
Remarks
None.