1.3.5.3.34 MAC_DATA_CONFIRM_RESULT Enum
C
typedef enum {
MAC_DATA_CFM_RESULT_SUCCESS = 0,
MAC_DATA_CFM_RESULT_TIMEOUT = 2,
MAC_DATA_CFM_RESULT_ERROR_SENDING = 0x80,
MAC_DATA_CFM_RESULT_ERROR_PROCESSING_PREVIOUS_REQUEST = 0x81,
MAC_DATA_CFM_RESULT_ERROR_NO_FREE_BUFFERS = 0x82,
MAC_DATA_CFM_RESULT_ERROR_CON_CLOSED = 0x83,
MAC_DATA_CFM_RESULT_ERROR_RECEIVING_DATA = 0x84
} MAC_DATA_CONFIRM_RESULT;
Summary
Defines MAC SAP result values for the MAC_DATA.confirm primitive.
Description
This enumeration defines MAC SAP result values for the MAC_DATA.confirm primitive.
Remarks
None.