13.4.5 Interrupt Control Register 5

Table 13-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: INTCON5
Offset: 0x80

Bit 3130292827262524 
 SOFT        
Access R/W 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     YPWBDEDXPWBDEDWDTEDMTE 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 31 – SOFT Software Generated Soft Trap Status bit

ValueDescription
1Raise software generated soft trap
0Soft trap has not occurred

Bit 3 – YPWBDED YRAM PWB DED Trap Status bit

ValueDescription
1YRAM PWB DED error event has occurred
0YRAM PWB DED error event has not occurred

Bit 2 – XPWBDED XRAM PWB DED Trap Status bit

ValueDescription
1XRAM PWB DED error event has occurred
0XRAM PWB DED error event has not occurred

Bit 1 – WDTE WDT Run Mode Event Status bit

ValueDescription
1WDT event has occurred
0WDT event has not occurred

Bit 0 – DMTE DMT Event Status bit

ValueDescription
1DMT event has occurred
0DMT event has not occurred