Bit 15 – CLC4NIE CLC4 Negative Edge
Interrupt Enable bit
Value
Description
1
Interrupt enabled
0
Interrupt not enabled
Bit 14 – CLC4PIE CLC4 Positive Edge Interrupt Enable
bit
Value
Description
1
Interrupt enabled
0
Interrupt not enabled
Bit 13 – CLC3NIE CLC3 Negative Edge
Interrupt Enable bit
Value
Description
1
Interrupt enabled
0
Interrupt not enabled
Bit 12 – CLC3PIE CLC7 Positive Edge
Interrupt Enable bit
Value
Description
1
Interrupt enabled
0
Interrupt not enabled
Bit 11 – CLC2NIE CLC2 Negative Edge
Interrupt Enable bit
Value
Description
1
Interrupt enabled
0
Interrupt not enabled
Bit 10 – CLC2PIE CLC2 Positive Edge
Interrupt Enable bit
Value
Description
1
Interrupt enabled
0
Interrupt not enabled
Bit 9 – CLC1NIE CLC1 Negative Edge
Interrupt Enable bit
Value
Description
1
Interrupt enabled
0
Interrupt not enabled
Bit 8 – CLC1PIE CLC1 Positive Edge
Interrupt Enable bit
Value
Description
1
Interrupt enabled
0
Interrupt not enabled
Bit 3 – AD2CMP19IE ADC 2 Digital
Comparator 19 Interrupt Enable bit
Value
Description
1
Interrupt is enabled
0
Interrupt is not enabled
Bit 2 – AD2CH19IE ADC 2 Channel 19
Conversion Ready bit
Value
Description
1
Interrupt is enabled
0
Interrupt is not enabled
Bit 1 – AD2CMP18IE ADC 2 Digital
Comparator 18 Interrupt Enable bit
Value
Description
1
Interrupt is enabled
0
Interrupt is not enabled
Bit 0 – AD2CH18IE ADC 2 Channel 18
Conversion Ready bit
Value
Description
1
Interrupt is enabled
0
Interrupt is not enabled
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.