13.4.15 Interrupt Request Flags Register 6
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Gray cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| C | Write to clear | S | Software settable bit | x | Channel number |
| Name: | IFS6 |
| Offset: | 0xA8 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| AD2CMP17IF | AD2CH17IF | AD2CMP16IF | AD2CH16IF | AD2CMP15IF | AD2CH15IF | AD2CMP14IF | AD2CH14IF | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| AD2CMP13IF | AD2CH13IF | AD2CMP12IF | AD2CH12IF | AD2CMP11IF | AD2CH11IF | AD2CMP10IF | AD2CH10IF | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| AD2CMP9IF | AD2CH9IF | AD2CMP8IF | AD2CH8IF | AD2CMP7IF | AD2CH11IF | AD2CMP10IF | AD2CH10IF | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| AD2CMP5IF | AD2CH5IF | AD2CMP4IF | AD2CH4IF | AD2CMP4IF | AD2CH3IF | AD2CMP2IF | AD2CH2IF | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 31 – AD2CMP17IF ADC 2 Digital Comparator 17 Interrupt Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 30 – AD2CH17IF ADC 2 Channel 17 Conversion Ready Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 29 – AD2CMP16IF ADC 2 Digital Comparator 16 Interrupt Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 28 – AD2CH16IF ADC 2 Channel 16 Conversion Ready Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 27 – AD2CMP15IF ADC 2 Digital Comparator 15 Interrupt Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 26 – AD2CH15IF ADC 2 Channel 15 Conversion Ready Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 25 – AD2CMP14IF ADC 2 Digital Comparator 14 Interrupt Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 24 – AD2CH14IF ADC 2 Channel 14 Conversion Ready Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 23 – AD2CMP13IF ADC 2 Digital Comparator 13 Interrupt Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 22 – AD2CH13IF ADC 2 Channel 13 Conversion Ready Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 21 – AD2CMP12IF ADC 2 Digital Comparator 12 Interrupt Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 20 – AD2CH12IF ADC 2 Channel 12 Conversion Ready Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 19 – AD2CMP11IF ADC 2 Digital Comparator 11 Interrupt Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 18 – AD2CH11IF ADC 2 Channel 11 Conversion Ready Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 17 – AD2CMP10IF ADC 2 Digital Comparator 10 Interrupt Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 16 – AD2CH10IF ADC 2 Channel 10 Conversion Ready Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 15 – AD2CMP9IF ADC 2 Digital Comparator 9 Interrupt Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 14 – AD2CH9IF ADC 2 Channel 9 Conversion Ready Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 13 – AD2CMP8IF ADC 2 Digital Comparator 8 Interrupt Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 12 – AD2CH8IF ADC 2 Channel 8 Conversion Ready Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 11 – AD2CMP7IF ADC 2 Digital Comparator 7 Interrupt Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 10 – AD2CH11IF ADC 2 Channel 11 Conversion Ready Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 9 – AD2CMP10IF ADC 2 Digital Comparator 10 Interrupt Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 8 – AD2CH10IF ADC 2 Channel 10 Conversion Ready Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 7 – AD2CMP5IF ADC 2 Digital Comparator 5 Interrupt Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 6 – AD2CH5IF ADC 2 Channel 5 Conversion Ready Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 5 – AD2CMP4IF ADC 2 Digital Comparator 4 Interrupt Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 4 – AD2CH4IF ADC 2 Channel 4 Conversion Ready Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 3 – AD2CMP4IF ADC 2 Digital Comparator 5 Interrupt Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 2 – AD2CH3IF ADC 2 Channel 3 Conversion Ready Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 1 – AD2CMP2IF ADC 2 Digital Comparator 2 Interrupt Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |
Bit 0 – AD2CH2IF ADC 2 Channel 2 Conversion Ready Flag bit
| Value | Description |
|---|---|
1 | Interrupt has occurred |
0 | Interrupt has not occurred |