13.4.35 Interrupt Priority Register 8

Table 13-36. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: IPC8
Offset: 0xF8

Bit 3130292827262524 
  SPI3GIP[2:0] SPI3TXIP[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000100 
Bit 2322212019181716 
  SPI3RXIP[2:0] SPI2GIP[2:0] 
Access R/WR/WR/WRWRWRW 
Reset 100000 
Bit 15141312111098 
  SPI2TXIP[2:0] SPI2RXIP[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 100100 
Bit 76543210 
  SPI1GIP[2:0] SPI1TXIP[2:0] 
Access RWRWRWR/WR/WR/W 
Reset 000100 

Bits 30:28 – SPI3GIP[2:0] SPI3 General Interrupt Priority bit

ValueDescription
7Interrupt Priority Level 7 (highest)
6Interrupt Priority Level 6
5Interrupt Priority Level 5
4Interrupt Priority Level 4 (default)
3Interrupt Priority Level 3
2Interrupt Priority Level 2
1Interrupt Priority Level 1
0Interrupt Priority Level 0 (lowest)

Bits 26:24 – SPI3TXIP[2:0] SPI3 Transfer Interrupt Priority bits

ValueDescription
7Interrupt Priority Level 7 (highest)
6Interrupt Priority Level 6
5Interrupt Priority Level 5
4Interrupt Priority Level 4 (default)
3Interrupt Priority Level 3
2Interrupt Priority Level 2
1Interrupt Priority Level 1
0Interrupt Priority Level 0 (lowest)

Bits 22:20 – SPI3RXIP[2:0] SPI3 Receive Interrupt Priority bits

ValueDescription
7Interrupt Priority Level 7 (highest)
6Interrupt Priority Level 6
5Interrupt Priority Level 5
4Interrupt Priority Level 4 (default)
3Interrupt Priority Level 3
2Interrupt Priority Level 2
1Interrupt Priority Level 1
0Interrupt Priority Level 0 (lowest)

Bits 18:16 – SPI2GIP[2:0] SPI2 General Interrupt Priority bit

ValueDescription
7Interrupt Priority Level 7 (highest)
6Interrupt Priority Level 6
5Interrupt Priority Level 5
4Interrupt Priority Level 4 (default)
3Interrupt Priority Level 3
2Interrupt Priority Level 2
1Interrupt Priority Level 1
0Interrupt Priority Level 0 (lowest)

Bits 14:12 – SPI2TXIP[2:0] SPI2 Transfer Interrupt Priority bits

ValueDescription
7Interrupt Priority Level 7 (highest)
6Interrupt Priority Level 6
5Interrupt Priority Level 5
4Interrupt Priority Level 4 (default)
3Interrupt Priority Level 3
2Interrupt Priority Level 2
1Interrupt Priority Level 1
0Interrupt Priority Level 0 (lowest)

Bits 10:8 – SPI2RXIP[2:0] SPI2 Receive Interrupt Priority bits

ValueDescription
7Interrupt Priority Level 7 (highest)
6Interrupt Priority Level 6
5Interrupt Priority Level 5
4Interrupt Priority Level 4 (default)
3Interrupt Priority Level 3
2Interrupt Priority Level 2
1Interrupt Priority Level 1
0Interrupt Priority Level 0 (lowest)

Bits 6:4 – SPI1GIP[2:0] SPI1 General Interrupt Priority bit

ValueDescription
7Interrupt Priority Level 7 (highest)
6Interrupt Priority Level 6
5Interrupt Priority Level 5
4Interrupt Priority Level 4 (default)
3Interrupt Priority Level 3
2Interrupt Priority Level 2
1Interrupt Priority Level 1
0Interrupt Priority Level 0 (lowest)

Bits 2:0 – SPI1TXIP[2:0] SPI1 Transfer Done Interrupt Priority bits

ValueDescription
7Interrupt Priority Level 7 (highest)
6Interrupt Priority Level 6
5Interrupt Priority Level 5
4Interrupt Priority Level 4 (default)
3Interrupt Priority Level 3
2Interrupt Priority Level 2
1Interrupt Priority Level 1
0Interrupt Priority Level 0 (lowest)