13.4.26 Interrupt Enable Register 8

Table 13-27. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: IEC8
Offset: 0xD4

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
  IOMON4IEIOMON3IEIOMON2IEIOMON1IE    
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
          
Access  
Reset  

Bit 22 – IOMON4IE IOM 4 Interrupt Enable bit

ValueDescription
1Interrupt has occurred
0Interrupt has not occurred

Bit 21 – IOMON3IE IOM 3 Interrupt Enable bit

ValueDescription
1Interrupt has occurred
0Interrupt has not occurred

Bit 20 – IOMON2IE IOM 2 Interrupt Enable bit

ValueDescription
1Interrupt has occurred
0Interrupt has not occurred

Bit 19 – IOMON1IE IOM 1 Interrupt Enable bit

ValueDescription
1Interrupt has occurred
0Interrupt has not occurred