13.4.22 Interrupt Enable Register 4

Table 13-23. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: IEC4
Offset: 0xC4

Bit 3130292827262524 
 AD1CMP6IEAD1CH6IEAD1CMP5IEAD1CH5IEAD1CMP4IEAD1CH4IEAD1CMP3IEAD1CH3IE 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 AD1CMP2IEAD1CH2IEAD1CMP1IEAD1CH1IEAD1CMP0IEAD1CH0IE   
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
     PTG3IEPTG2IEPTG1IEPTG0IE 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 PTGWDIEPTGSTEPIEICDIE CRCIEBISS1EIEBISS1TXIE  
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 31 – AD1CMP6IE ADC 1 Digital Comparator 6 Interrupt Enable bit

ValueDescription
1Interrupt is enabled
0Interrupt is not enabled

Bit 30 – AD1CH6IE ADC 1 Channel 6 Conversion Ready bit

ValueDescription
1Interrupt is enabled
0Interrupt is not enabled

Bit 29 – AD1CMP5IE ADC 1 Digital Comparator 5 Interrupt Enable bit

ValueDescription
1Interrupt is enabled
0Interrupt is not enabled

Bit 28 – AD1CH5IE ADC 1 Channel 5 Conversion Ready bit

ValueDescription
1Interrupt is enabled
0Interrupt is not enabled

Bit 27 – AD1CMP4IE ADC 1 Digital Comparator 4 Interrupt Enable bit

ValueDescription
1Interrupt is enabled
0Interrupt is not enabled

Bit 26 – AD1CH4IE ADC 1 Channel 4 Conversion Ready bit

ValueDescription
1Interrupt is enabled
0Interrupt is not enabled

Bit 25 – AD1CMP3IE ADC 1 Digital Comparator 3 Interrupt Enable bit

ValueDescription
1Interrupt is enabled
0Interrupt is not enabled

Bit 24 – AD1CH3IE ADC 1 Channel 3 Conversion Ready bit

ValueDescription
1Interrupt is enabled
0Interrupt is not enabled

Bit 23 – AD1CMP2IE ADC 1 Digital Comparator 2 Interrupt Enable bit

ValueDescription
1Interrupt is enabled
0Interrupt is not enabled

Bit 22 – AD1CH2IE ADC 1 Channel 2 Conversion Ready bit

ValueDescription
1Interrupt is enabled
0Interrupt is not enabled

Bit 21 – AD1CMP1IE ADC 1 Digital Comparator 1 Interrupt Enable bit

ValueDescription
1Interrupt is enabled
0Interrupt is not enabled

Bit 20 – AD1CH1IE ADC 1 Channel 1 Conversion Ready bit

ValueDescription
1Interrupt is enabled
0Interrupt is not enabled

Bit 19 – AD1CMP0IE ADC 1 Digital Comparator 1 Interrupt Enable bit

ValueDescription
1Interrupt is enabled
0Interrupt is not enabled

Bit 18 – AD1CH0IE ADC 1 Channel 0 Conversion Ready bit

ValueDescription
1Interrupt is enabled
0Interrupt is not enabled

Bit 11 – PTG3IE PTG3 Interrupt Enable bit

ValueDescription
1Interrupt is enabled
0Interrupt is not enabled

Bit 10 – PTG2IE PTG2 Interrupt Enable bit

ValueDescription
1Interrupt is enabled
0Interrupt is not enabled

Bit 9 – PTG1IE PTG1 Interrupt Enable bit

ValueDescription
1Interrupt is enabled
0Interrupt is not enabled

Bit 8 – PTG0IE PTG1 Interrupt Enable bit

ValueDescription
1Interrupt is enabled
0Interrupt is not enabled

Bit 7 – PTGWDIE PTG WDT Interrupt Enable bit

ValueDescription
1Interrupt is enabled
0Interrupt is not enabled

Bit 6 – PTGSTEPIE PTG Step Interrupt Enable bit

ValueDescription
1Interrupt is enabled
0Interrupt is not enabled

Bit 5 – ICDIE ICD Interrupt Enable bit

ValueDescription
1Interrupt is enabled
0Interrupt is not enabled

Bit 3 – CRCIE CRC Interrupt Enable bit

ValueDescription
1Interrupt is enabled
0Interrupt is not enabled

Bit 2 – BISS1EIE BiSS 1 Transmission Error Interrupt Enable bit

ValueDescription
1Interrupt is enabled
0Interrupt is not enabled

Bit 1 – BISS1TXIE BiSS 1 Transmission Complete Interrupt Enable bit

ValueDescription
1Interrupt is enabled
0Interrupt is not enabled