13.4.16 Interrupt Request Flags Register 7

Table 13-17. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: IFS7
Offset: 0xAC

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 CLC4NIFCLC4PIFCLC3NIFCLC3PIFCLC2NIFCLC2PIFCLC1NIFCLC1PIF 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
     ADC2CMP19IFAD2CH19IFADC2CMP18IFAD2CH18IF 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 15 – CLC4NIF CLC4 Negative Edge Interrupt Flag bit

ValueDescription
1Interrupt has occurred
0Interrupt has not occurred

Bit 14 – CLC4PIF CLC4 Positive Edge Interrupt Flag bit

ValueDescription
1Interrupt has occurred
0Interrupt has not occurred

Bit 13 – CLC3NIF CLC3 Negative Edge Interrupt Flag bit

ValueDescription
1Interrupt has occurred
0Interrupt has not occurred

Bit 12 – CLC3PIF CLC4 Positive Edge Interrupt Flag bit

ValueDescription
1Interrupt has occurred
0Interrupt has not occurred

Bit 11 – CLC2NIF CLC2 Negative Edge Interrupt Flag bit

ValueDescription
1Interrupt has occurred
0Interrupt has not occurred

Bit 10 – CLC2PIF CLC2 Positive Edge Interrupt Flag bit

ValueDescription
1Interrupt has occurred
0Interrupt has not occurred

Bit 9 – CLC1NIF CLC1 Negative Edge Interrupt Flag bit

ValueDescription
1Interrupt has occurred
0Interrupt has not occurred

Bit 8 – CLC1PIF CLC1 Positive Edge Interrupt Flag bit

ValueDescription
1Interrupt has occurred
0Interrupt has not occurred

Bit 3 – ADC2CMP19IF ADC 2 Comparator 19 Interrupt Flag bit

ValueDescription
1Interrupt enabled
0Interrupt not enabled

Bit 2 – AD2CH19IF ADC 2 Channel 19 Conversion Ready Flag bit

ValueDescription
1Interrupt enabled
0Interrupt not enabled

Bit 1 – ADC2CMP18IF ADC 2 Comparator 18 Interrupt Flag bit

ValueDescription
1Interrupt enabled
0Interrupt not enabled

Bit 0 – AD2CH18IF ADC 2 Channel 18 Conversion Ready Flag bit

ValueDescription
1Interrupt enabled
0Interrupt not enabled