13.4.51 Interrupt Priority Register 24

Table 13-52. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: IPC24
Offset: 0x138

Bit 3130292827262524 
  AD2CMP5IP[2:0] AD2CH5IP[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 100100 
Bit 2322212019181716 
  AD2CMP4IP[2:0] AD2CH4IP[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 100100 
Bit 15141312111098 
      AD2CH3IP[2:0] 
Access R/WR/WR/W 
Reset 100 
Bit 76543210 
  AD2CMP2IP[2:0] AD2CH2IP[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 100100 

Bits 30:28 – AD2CMP5IP[2:0] ADC 2 Digital Comparator 5 Interrupt Priority bits

ValueDescription
7Interrupt Priority Level 7 (highest)
6Interrupt Priority Level 6
5Interrupt Priority Level 5
4Interrupt Priority Level 4 (default)
3Interrupt Priority Level 3
2 Interrupt Priority Level 2
1Interrupt Priority Level 1
0Interrupt Priority Level 0 (lowest)

Bits 26:24 – AD2CH5IP[2:0] ADC 2 Channel 5 Conversion Ready Interrupt Priority bits

ValueDescription
7Interrupt Priority Level 7 (highest)
6Interrupt Priority Level 6
5Interrupt Priority Level 5
4Interrupt Priority Level 4 (default)
3Interrupt Priority Level 3
2 Interrupt Priority Level 2
1Interrupt Priority Level 1
0Interrupt Priority Level 0 (lowest)

Bits 22:20 – AD2CMP4IP[2:0] ADC 2 Digital Comparator 4 Interrupt Priority bits

ValueDescription
7Interrupt Priority Level 7 (highest)
6Interrupt Priority Level 6
5Interrupt Priority Level 5
4Interrupt Priority Level 4 (default)
3Interrupt Priority Level 3
2 Interrupt Priority Level 2
1Interrupt Priority Level 1
0Interrupt Priority Level 0 (lowest)

Bits 18:16 – AD2CH4IP[2:0] ADC 2 Channel 4 Conversion Ready Interrupt Priority bits

ValueDescription
7Interrupt Priority Level 7 (highest)
6Interrupt Priority Level 6
5Interrupt Priority Level 5
4Interrupt Priority Level 4 (default)
3Interrupt Priority Level 3
2 Interrupt Priority Level 2
1Interrupt Priority Level 1
0Interrupt Priority Level 0 (lowest)

Bits 10:8 – AD2CH3IP[2:0] ADC 2 Channel 3 Conversion Ready Interrupt Priority bits

ValueDescription
7Interrupt Priority Level 7 (highest)
6Interrupt Priority Level 6
5Interrupt Priority Level 5
4Interrupt Priority Level 4 (default)
3Interrupt Priority Level 3
2 Interrupt Priority Level 2
1Interrupt Priority Level 1
0Interrupt Priority Level 0 (lowest)

Bits 6:4 – AD2CMP2IP[2:0] ADC 2 Digital Comparator 2 Interrupt Priority bits

ValueDescription
7Interrupt Priority Level 7 (highest)
6Interrupt Priority Level 6
5Interrupt Priority Level 5
4Interrupt Priority Level 4 (default)
3Interrupt Priority Level 3
2 Interrupt Priority Level 2
1Interrupt Priority Level 1
0Interrupt Priority Level 0 (lowest)

Bits 2:0 – AD2CH2IP[2:0] ADC 2 Channel 2 Conversion Ready Interrupt Priority bits

ValueDescription
7Interrupt Priority Level 7 (highest)
6Interrupt Priority Level 6
5Interrupt Priority Level 5
4Interrupt Priority Level 4 (default)
3Interrupt Priority Level 3
2 Interrupt Priority Level 2
1Interrupt Priority Level 1
0Interrupt Priority Level 0 (lowest)