13.4.7 Interrupt Vector Base Address Register

Note:
  1. IVTBASE[5:0] is hard coded to 1'b000000.
  2. This register can be write-protected or locked using corresponding bits in the PACCON register. Refer to Peripheral Access Controller (PAC) for more information.
Table 13-8. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: IVTBASE
Offset: 0x88

Bit 3130292827262524 
 IVTBASE[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 IVTBASE[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 IVTBASE[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 IVTBASE[7:6]       
Access R/WR/W 
Reset 00 

Bits 31:24 – IVTBASE[31:24]

Bits 23:16 – IVTBASE[23:16]

Bits 15:8 – IVTBASE[15:8]

Bits 7:6 – IVTBASE[7:6]  Interrupt Vector Table Base Address bits(1)