13.4.39 Interrupt Priority Register 12

Table 13-40. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: IPC12
Offset: 0x108

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      U3EVTIP[2:0] 
Access R/WR/WR/W 
Reset 100 
Bit 15141312111098 
  U3EIP[2:0] U3TXIP[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 100100 
Bit 76543210 
  U3RXIP[2:0] U2EVTIP[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 100100 

Bits 18:16 – U3EVTIP[2:0] UART3 Event Interrupt Priority bits

ValueDescription
7Interrupt Priority Level 7 (highest)
6Interrupt Priority Level 6
5Interrupt Priority Level 5
4Interrupt Priority Level 4 (default)
3Interrupt Priority Level 3
2Interrupt Priority Level 2
1Interrupt Priority Level 1
0Interrupt Priority Level 0 (lowest)

Bits 14:12 – U3EIP[2:0] UART3 Framing Error Interrupt Priority

ValueDescription
7Interrupt Priority Level 7 (highest)
6Interrupt Priority Level 6
5Interrupt Priority Level 5
4Interrupt Priority Level 4 (default)
3Interrupt Priority Level 3
2Interrupt Priority Level 2
1Interrupt Priority Level 1
0Interrupt Priority Level 0 (lowest)

Bits 10:8 – U3TXIP[2:0] UART3 Transmit Interrupt Priority

ValueDescription
7Interrupt Priority Level 7 (highest)
6Interrupt Priority Level 6
5Interrupt Priority Level 5
4Interrupt Priority Level 4 (default)
3Interrupt Priority Level 3
2Interrupt Priority Level 2
1Interrupt Priority Level 1
0Interrupt Priority Level 0 (lowest)

Bits 6:4 – U3RXIP[2:0] UART 3 Receive Interrupt Priority

ValueDescription
7Interrupt Priority Level 7 (highest)
6Interrupt Priority Level 6
5Interrupt Priority Level 5
4Interrupt Priority Level 4 (default)
3Interrupt Priority Level 3
2Interrupt Priority Level 2
1Interrupt Priority Level 1
0Interrupt Priority Level 0 (lowest)

Bits 2:0 – U2EVTIP[2:0] UART2 Event Interrupt Priority bits

ValueDescription
7Interrupt Priority Level 7 (highest)
6Interrupt Priority Level 6
5Interrupt Priority Level 5
4Interrupt Priority Level 4 (default)
3Interrupt Priority Level 3
2Interrupt Priority Level 2
1Interrupt Priority Level 1
0Interrupt Priority Level 0 (lowest)