13.4.1 Interrupt Control Register 1
Note:
- The user is responsible for clearing this bit by writing a zero to it.
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Gray cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| C | Write to clear | S | Software settable bit | x | Channel number |
| Name: | INTCON1 |
| Offset: | 0x70 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| NSTDIS | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| GIE | |||||||||
| Access | R/W | ||||||||
| Reset | 1 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| STKERR | ADDRERR | BADOPERR | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bit 31 – NSTDIS Interrupt Nesting Disable bit
| Value | Description |
|---|---|
1 | Interrupt nesting is disabled |
0 | Interrupt nesting is enabled |
Bit 15 – GIE Global Interrupt Enable bit
| Value | Description |
|---|---|
1 | Interrupts are enabled (assuming associated IE bits are enabled) |
0 | Interrupts are disabled (traps are still enabled) |
Bit 4 – STKERR Stack Error Trap status bit(1)
| Value | Description |
|---|---|
1 | Stack error trap has occurred |
0 |
Stack error trap has not occurred |
Bit 3 – ADDRERR Address Error Trap status bit(1)
| Value | Description |
|---|---|
1 | Address error trap has occurred |
0 | Address error trap has not occurred |
Bit 2 – BADOPERR Illegal Op-code Error Trap status bit(1)
| Value | Description |
|---|---|
1 | Illegal opcode error trap has occurred |
0 | Illegal opcode error trap has not occurred |