9.7.3 I3CC Controller Device Address Register
| Name: | I3CC_CONTROLLER_DEVICE_ADDR |
| Offset: | 0x008 |
| Reset: | 0x80000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DYNAMIC_ADDR_VALID | |||||||||
| Access | R/W | ||||||||
| Reset | 1 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DYNAMIC_ADDR[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Access | |||||||||
| Reset |
Bit 31 – DYNAMIC_ADDR_VALID Device Dynamic Address Valid
| Value | Description |
|---|---|
| 0 | Invalidates DYNAMIC_ADDR. |
| 1 | Validates DYNAMIC_ADDR. |
Bits 22:16 – DYNAMIC_ADDR[6:0] Device Dynamic Address
Contains the I3CC dynamic address.