9.7.15 I3CC Extended Capabilities Section Offset Register

Name: I3CC_EXT_CAPS_SECTION_OFFSET
Offset: 0x040
Reset: 0x00000200
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 SECTION_OFFSET[15:8] 
Access RRRRRRRR 
Reset 00000010 
Bit 76543210 
 SECTION_OFFSET[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – SECTION_OFFSET[15:0] Extended Capabilities Section Offset

Offset of the Extended Capabilities mode registers of the register map relative to the base address of the I3CC.