9.7.20 I3CC Response Queue Port Register

Name: I3CC_RESPONSE_QUEUE_PORT
Offset: 0x0C4
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 ERR_STATUS[3:0]TID[3:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 DATA_LENGTH[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 DATA_LENGTH[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:28 – ERR_STATUS[3:0] Response Error Status

Indicates the Response status for the processed command (i.e., either success or the error type encountered).

ValueNameDescription
0 SUCCESS Transfer successful, no error
1 CRC CRC error
2 PARITY Parity error
3 FRAME Frame error
4 ADDR_HEADER Address header error
5 NACK Address NACK’ed or Dynamic Address Assignment NACK’ed
6 OVL Receive overflow or transfer underflow error
7 – Reserved
8 ABORTED Aborted
9–15 – Reserved

Bits 27:24 – TID[3:0] Command/Response Transaction ID

This value must match the value of field TID for a previously enqueued command descriptor that was sent on the bus.

Bits 15:0 – DATA_LENGTH[15:0] Data Length/Device Count

For Write transfer: Remaining data length (in bytes).

For Read transfer: Received data length (in bytes).

For Address Assignment: Remaining device count.