9.7.45 I3CC Debug Specific Header Register

Name: I3CC_DS_EXTCAP_HEADER
Offset: 0x240
Reset: 0x0000050C
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 CAP_LEN[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 CAP_LEN[7:0] 
Access RRRRRRRR 
Reset 00000101 
Bit 76543210 
 CAP_ID[7:0] 
Access RRRRRRRR 
Reset 00001100 

Bits 23:8 – CAP_LEN[15:0] Capability Structure Length

Number of debug specific registers of this Capability Structure including this one.

Reads as 0x0005.

Bits 7:0 – CAP_ID[7:0] Extended Capability ID

Indicates this Extended Capability structure is a debug specific structure.

Reads as 0x0C.