9.7.29 I3CC PIO Interrupt Force Register

Name: I3CC_PIO_INTR_FORCE
Offset: 0x0EC
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       TRANSFER_ERR_FORCE  
Access W 
Reset – 
Bit 76543210 
   TRANSFER_ABORT_FORCERESP_READY_FORCECMD_QUEUE_READY_FORCEIBI_STATUS_THLD_FORCERX_THLD_FORCETX_THLD_FORCE 
Access WWWWWW 
Reset –––––– 

Bit 9 – TRANSFER_ERR_FORCE Transfer Error Status Force

ValueDescription
0

No effect.

1

Sets TRANSFER_ERR_STAT to 1.

Bit 5 – TRANSFER_ABORT_FORCE Transfer Abort Status Force

ValueDescription
0

No effect.

1

Sets TRANSFER_ABORT_STAT to 1.

Bit 4 – RESP_READY_FORCE Response Ready Status Force

ValueDescription
0

No effect.

1

Sets RESP_READY_STAT to 1.

Bit 3 – CMD_QUEUE_READY_FORCE Command Queue Ready Status Force

ValueDescription
0

No effect.

1

Sets CMD_QUEUE_READY_STAT to 1.

Bit 2 – IBI_STATUS_THLD_FORCE IBI Status Threshold Status Force

ValueDescription
0

No effect.

1

Sets IBI_STATUS_THLD_STAT to 1.

Bit 1 – RX_THLD_FORCE Receive Data Buffer Threshold Status Force

ValueDescription
0

No effect.

1

Sets RX_THLD_STAT to 1.

Bit 0 – TX_THLD_FORCE Transmit Data Buffer Threshold Status Force

ValueDescription
0

No effect.

1

Sets TX_THLD_STAT to 1.