9.7.10 I3CC Interrupt Force Register

Name: I3CC_INTR_FORCE
Offset: 0x02C
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
      INTR_FORCE   
Access W 
Reset – 
Bit 76543210 
          
Access  
Reset  

Bit 10 – INTR_FORCE I3CC Internal Error Force

ValueDescription
0

No effect.

1

Sets I3CC_INTR_STATUS.HC_INTERNAL_ERR_STAT interrupt source to ‘1’.