9.7.12 I3CC Device Characteristics Table Section Offset Register

Name: I3CC_DCT_SECTION_OFFSET
Offset: 0x034
Reset: 0x00020100
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
   TABLE_INDEX[2:0]TABLE_SIZE[6:4] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000010 
Bit 15141312111098 
 TABLE_SIZE[3:0]TABLE_OFFSET[11:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000001 
Bit 76543210 
 TABLE_OFFSET[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 21:19 – TABLE_INDEX[2:0] DCT Table Index

Current index of the DCT, which is used as the starting index for the I3C ENTDAA CCC. Once the complete characteristics of the device that won the arbitration are written to the DCT (during ENTDAA using Address Assignment command), this index is incremented by 1. If necessary, the software may override the starting DCT index by setting this field.

Bits 18:12 – TABLE_SIZE[6:0] DCT Table Size

Size of the DCT, in 32-bit words.

Bits 11:0 – TABLE_OFFSET[11:0] DCT Table Offset

Offset of the DCT relative to the base address of the I3CC.