9.7.14 I3CC PIO Section Offset Register

Name: I3CC_PIO_SECTION_OFFSET
Offset: 0x03C
Reset: 0x000000C0
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 SECTION_OFFSET[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 SECTION_OFFSET[7:0] 
Access RRRRRRRR 
Reset 11000000 

Bits 15:0 – SECTION_OFFSET[15:0] PIO Section Offset

Offset of the PIO mode registers of the register map (starting with I3CC_PIO_INTR_STATUS) relative to the base address of the I3CC.