9.7.37 I3CC SCL I2C Fast Mode Timing Register

This register is not part of the HCI standard.

Name: I3CC_SCL_I2C_FM_TIMING
Offset: 0x21C
Reset: 0x00100010
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 I2C_FM_HCNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00010000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 I2C_FM_LCNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00010000 

Bits 23:16 – I2C_FM_HCNT[7:0] I2C Fast Mode High Count

SCL open-drain high count timing for I2C Fast mode transfers.

Bits 7:0 – I2C_FM_LCNT[7:0] I2C Fast Mode Low Count

SCL open-drain low count timing for I2C Fast mode transfers.