9.7.46 I3CC Queue Status Level Register
| Name: | I3CC_QUEUE_STATUS_LEVEL |
| Offset: | 0x244 |
| Reset: | 0x00000010 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| IBI_STATUS_CNT[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| IBI_BUFFER_LVL[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RESPONSE_BUFFER_LVL[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMD_QUEUE_FREE_LVL[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | |
Bits 31:24 – IBI_STATUS_CNT[7:0] IBI Buffer Status Count
Number of IBI status entries currently in the IBI queue.
Bits 23:16 – IBI_BUFFER_LVL[7:0] IBI Buffer Level
Number of buffer entries currently in the IBI queue.
Bits 15:8 – RESPONSE_BUFFER_LVL[7:0] Response Buffer Level
Number of buffer entries currently in the response queue.
Bits 7:0 – CMD_QUEUE_FREE_LVL[7:0] Command Queue Free Buffer Level
Number of free buffer entries currently in the command queue.