9.7.47 I3CC Data Buffer Status Level Register
| Name: | I3CC_DATA_BUFFER_STATUS_LEVEL |
| Offset: | 0x248 |
| Reset: | 0x00000040 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RX_BUF_LVL[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TX_BUF_FREE_LVL[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:8 – RX_BUF_LVL[7:0] Receive Data Buffer Status Count
Number of receive data buffer entries in the receive data queue.
Bits 7:0 – TX_BUF_FREE_LVL[7:0] Transmit Data Buffer Status Count
Number of free transmit data buffer entries in the transmit data queue.