9.7.27 I3CC PIO Interrupt Status Enable Register
| Name: | I3CC_PIO_INTR_STATUS_ENABLE |
| Offset: | 0x0E4 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TRANSFER_ERR_STAT_EN | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TRANSFER_ABORT_STAT_EN | RESP_READY_STAT_EN | CMD_QUEUE_READY_STAT_EN | IBI_STATUS_THLD_STAT_EN | RX_THLD_STAT_EN | TX_THLD_STAT_EN | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 9 – TRANSFER_ERR_STAT_EN Transfer Error Status Enable
| Value | Description |
|---|---|
| 0 | Disables interrupt status logging for TRANSFER_ERR_STAT. |
| 1 | Enables interrupt status logging for TRANSFER_ERR_STAT. |
Bit 5 – TRANSFER_ABORT_STAT_EN Transfer Abort Status Enable
| Value | Description |
|---|---|
| 0 | Disables interrupt status logging for TRANSFER_ABORT_STAT. |
| 1 | Enables interrupt status logging for TRANSFER_ABORT_STAT. |
Bit 4 – RESP_READY_STAT_EN Response Ready Status Enable
| Value | Description |
|---|---|
| 0 | Disables interrupt status logging for RESP_READY_STAT. |
| 1 | Enables interrupt status logging for RESP_READY_STAT. |
Bit 3 – CMD_QUEUE_READY_STAT_EN Command Queue Ready Status Enable
| Value | Description |
|---|---|
| 0 | Disables interrupt status logging for CMD_QUEUE_READY_STAT. |
| 1 | Enables interrupt status logging for CMD_QUEUE_READY_STAT. |
Bit 2 – IBI_STATUS_THLD_STAT_EN IBI Status Threshold Status Enable
| Value | Description |
|---|---|
| 0 | Disables interrupt status logging for IBI_STATUS_THLD_STAT. |
| 1 | Enables interrupt status logging for IBI_STATUS_THLD_STAT. |
Bit 1 – RX_THLD_STAT_EN Receive Data Buffer Threshold Status Enable
| Value | Description |
|---|---|
| 0 | Disables interrupt status logging for RX_THLD_STAT. |
| 1 | Enables interrupt status logging for RX_THLD_STAT. |
Bit 0 – TX_THLD_STAT_EN Transmit Data Buffer Threshold Status Enable
| Value | Description |
|---|---|
| 0 | Disables interrupt status logging for TX_THLD_STAT. |
| 1 | Enables interrupt status logging for TX_THLD_STAT. |