9.7.25 I3CC Queue Size Register

Name: I3CC_QUEUE_SIZE
Offset: 0x0D8
Reset: 0x05051010
Property: Read-only

Bit 3130292827262524 
 TX_DATA_BUFFER_SIZE[7:0] 
Access RRRRRRRR 
Reset 00000101 
Bit 2322212019181716 
 RX_DATA_BUFFER_SIZE[7:0] 
Access RRRRRRRR 
Reset 00000101 
Bit 15141312111098 
 IBI_STATUS_SIZE[7:0] 
Access RRRRRRRR 
Reset 00010000 
Bit 76543210 
 CR_QUEUE_SIZE[7:0] 
Access RRRRRRRR 
Reset 00010000 

Bits 31:24 – TX_DATA_BUFFER_SIZE[7:0] Transmit Data Buffer Size

ValueNameDescription
0 2_WORDS

2 32-bit words

1 4_WORDS

4 32-bit words

2 8_WORDS

8 32-bit words

3 16_WORDS

16 32-bit words

4 32_WORDS

32 32-bit words

5 64_WORDS

64 32-bit words

6 128_WORDS

128 32-bit words

7 256_WORDS

256 32-bit words

8–15 –

Reserved

Bits 23:16 – RX_DATA_BUFFER_SIZE[7:0] Receive Data Buffer Size

ValueNameDescription
0 2_WORDS

2 32-bit words

1 4_WORDS

4 32-bit words

2 8_WORDS

8 32-bit words

3 16_WORDS

16 32-bit words

4 32_WORDS

32 32-bit words

5 64_WORDS

64 32-bit words

6 128_WORDS

128 32-bit words

7 256_WORDS

256 32-bit words

8–15 –

Reserved

Bits 15:8 – IBI_STATUS_SIZE[7:0] IBI Queue Size

Sets the maximum valid index for programming both IBI status and IBI threshold.

Valid values are 2 to 255 32-bit words.

Bits 7:0 – CR_QUEUE_SIZE[7:0] Command/Response Queue Size

Valid values are 2 to 255 32-bit entries.