9.7.4 I3CC Controller Capabilities Register
| Name: | I3CC_HC_CAPABILITIES |
| Offset: | 0x00C |
| Reset: | 0x0000004C |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| HDR_TS_EN | HDR_DDR_EN | STANDBY_CR_CAP | AUTO_COMMAND | COMBO_COMMAND | |||||
| Access | R | R | R | R | R | ||||
| Reset | 0 | 1 | 0 | 1 | 1 |
Bit 7 – HDR_TS_EN HDR Ternary Symbol Transfer
| Value | Description |
|---|---|
| 0 | HDR-TS not supported. |
| 1 | HDR-TS supported. |
Bit 6 – HDR_DDR_EN HDR-DDR transfers
| Value | Description |
|---|---|
| 0 | HDR-DDR not supported. |
| 1 | HDR-DDR supported. |
Bit 5 – STANDBY_CR_CAP Standby I3CC Capability
| Value | Description |
|---|---|
| 0 | Not capable of acting as standby controller. |
| 1 | Capable acting as standby controller (i.e., secondary controller). |
Bit 3 – AUTO_COMMAND Auto Command
| Value | Description |
|---|---|
| 0 | IBI Auto Command transfers is not supported. |
| 1 | IBI Auto Command transfers is supported. |
Bit 2 – COMBO_COMMAND Combo Command Transfers
| Value | Description |
|---|---|
| 0 | Combo Command transfers not supported. |
| 1 | Combo Command transfers supported. |