9.7.11 I3CC Device Address Table Section Offset Register

Name: I3CC_DAT_SECTION_OFFSET
Offset: 0x030
Reset: 0x00010080
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
       TABLE_SIZE[5:4] 
Access RR 
Reset 01 
Bit 15141312111098 
 TABLE_SIZE[3:0]TABLE_OFFSET[11:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 TABLE_OFFSET[7:0] 
Access RRRRRRRR 
Reset 10000000 

Bits 17:12 – TABLE_SIZE[5:0] DAT Table Size

Size of the DAT, in 32-bit words.

Bits 11:0 – TABLE_OFFSET[11:0] DAT Table Offset

Offset of the DAT relative to the BASE address of the I3CC.