9.7.49 I3CC Controller Extended Header Register

Name: I3CC_CONTROLLER_EXT_HEADER
Offset: 0x254
Reset: 0x00001002
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 CAP_LEN[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 CAP_LEN[7:0] 
Access RRRRRRRR 
Reset 00010000 
Bit 76543210 
 CAP_ID[7:0] 
Access RRRRRRRR 
Reset 00000010 

Bits 23:8 – CAP_LEN[15:0] Capability Structure Length

Number of Controller Extended Configuration registers of this Capability Structure including this one.

Reads as 0x0010.

Bits 7:0 – CAP_ID[7:0] Extended Capability ID

Indicates this Extended Capability Structure is a Controller Extended Configuration structure.

Reads as 0x02.