9.7.19 I3CC Command Queue Port Register

Name: I3CC_COMMAND_QUEUE_PORT
Offset: 0x0C0
Reset: –
Property: Write-only

Bit 3130292827262524 
 COMMAND[31:24] 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
 COMMAND[23:16] 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 COMMAND[15:8] 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 COMMAND[7:0] 
Access WWWWWWWW 
Reset –––––––– 

Bits 31:0 – COMMAND[31:0] 32-bit Command Part

32-bit mailbox register used to enter the command descriptor into the command queue.