9.7.16 I3CC IBI Notify Control Register

Name: I3CC_IBI_NOTIFY_CTRL
Offset: 0x058
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     NOTIFY_IBI_REJECTED NOTIFY_CRR_REJECTEDNOTIFY_HJ_REJECTED 
Access R/WR/WR/W 
Reset 000 

Bit 3 – NOTIFY_IBI_REJECTED Notify Rejected In-Band Interrupt Request Control

ValueNameDescription
0 DISABLED

Do not pass rejected IBI status to the IBI queue/rings, if the incoming IBI is NACK’ed and is auto-disabled based on the IBI_REJECT field in relevant DAT entry.

1 ENABLED

Pass rejected IBI status to the IBI queue/rings, if the incoming IBI is NACK’ed and is auto-disabled based on the IBI_REJECT field in the relevant DAT entry.

Bit 1 – NOTIFY_CRR_REJECTED Notify Rejected Controller-role Request Control

ValueNameDescription
0 DISABLED

Do not pass rejected IBI status to IBI queue/ring, if the incoming controller-role request is NACK’ed and is auto-disabled based on the CRR_REJECT field in the relevant DAT entry.

1 ENABLED

Pass rejected IBI status to the IBI queue, if the incoming controller-role request is NACK’ed and is auto-disabled based on the CRR_REJECT field in the relevant DAT entry.

Bit 0 – NOTIFY_HJ_REJECTED Notify Rejected Hot-Join Control

ValueNameDescription
0 DISABLED

Do not pass rejected IBI status to IBI queue, if the incoming hot-join request is NACK’ed and is auto-disabled based on I3CC_HC_CONTROL.HOT_JOIN_CTRL.

1 ENABLED

Pass rejected IBI status to the IBI queue, if the incoming hot join request is NACK’ed and is auto-disabled based on I3CC_HC_CONTROL.HOT_JOIN_CTRL.