9.7.50 I3CC Controller Configuration Register

Name: I3CC_CONTROLLER_CONFIG
Offset: 0x258
Reset: 0x00000039
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   OPERATION_MODE[1:0]     
Access RR 
Reset 11 

Bits 5:4 – OPERATION_MODE[1:0] Controller Operation Mode

Read as 0x1, meaning ‘Controller Role functionality only’, that is, active Controller.