10.3.4.48 ATPL360_REG_RRC_NOTCH_THR_ON (0x4028)
Activation threshold for narrow/broad-band noise detection, in dBµV with uQ14.2 format. For each PRIME channel (ATPL360_REG_CHANNEL_CFG (0x4016)), there is a specific value (for both read and write).
Access: Read-write.
Value Range: 2 bytes.
Default Value:
- Channel 1: 283 (70.75 dBµV)
- Channel 2: 260 (65.00 dBµV)
- Channel 3: 241 (60.25 dBµV)
- Channel 4: 230 (57.50 dBµV)
- Channel 5: 222 (55.50 dBµV)
- Channel 6: 213 (53.25 dBµV)
- Channel 7: 210 (52.50 dBµV)
- Channel 8: 200 (50.00 dBµV)