10.3.4.1 ATPL360_HOST_DESCRIPTION_ID (0x0100)
Name of MCU, in string format, where PL360 Host Controller is running.
Access: Read-only.
Value Range: 10 bytes.
Default Value: “SAM4CMS16C”, “SAM4C16C”, “SAMG55”, “SAME70” or “PIC32CX”.
Name of MCU, in string format, where PL360 Host Controller is running.
Access: Read-only.
Value Range: 10 bytes.
Default Value: “SAM4CMS16C”, “SAM4C16C”, “SAMG55”, “SAME70” or “PIC32CX”.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.