10.3.4.49 ATPL360_REG_RRC_NOTCH_THR_OFF (0x4029)
Activation threshold for narrow/broad-band noise detection, in dBµV with uQ14.2 format. For each PRIME channel (ATPL360_REG_CHANNEL_CFG (0x4016)), there is a specific value (for both read and write).
Access: Read-write.
Value Range: 2 bytes.
Default Value:
- Channel 1: 267 (66.75 dBµV)
- Channel 2: 244 (61.00 dBµV)
- Channel 3: 241 (56.25 dBµV)
- Channel 4: 225 (53.50 dBµV)
- Channel 5: 206 (51.50 dBµV)
- Channel 6: 197 (49.25 dBµV)
- Channel 7: 194 (48.50 dBµV)
- Channel 8: 184 (46.00 dBµV)