10.3.4.70 ATPL360_REG_MAX_NUM_CHANNELS (0x403E)
Maximum number of PRIME channels (consecutive) that can be used for transmission and reception in the PL360 device.
Access: Read-only.
Value Range: 1 byte.
Default Value: 1 (Single Channel only) or 2 (Single/Double Channel), depending on the PL360 PRIME binary used (see ATPL360_REG_VERSION_NUM (0x4003)).