10.3.4.41 ATPL360_REG_ENABLE_AUTO_NOISE_CAPTURE (0x4021)
Flag to indicate if automatic noise analyzer is enabled in the reception chain. If Auto-mode is enabled, notch filter parameters (ATPL360_REG_RRC_NOTCH_ACTIVE (0x4024), ATPL360_REG_RRC_NOTCH_INDEX (0x4025)) cannot be modified by the user.
See ATPL360_REG_TIME_BETWEEN_NOISE_CAPTURES (0x4022), ATPL360_REG_RRC_NOTCH_THR_ON (0x4028), ATPL360_REG_RRC_NOTCH_THR_OFF (0x4029) to configure parameters related to the Auto-mode.
Access: Read-write.
Value Range: 1 byte [0: Disabled (Manual-mode), 1: Enabled (Auto-mode)].
Default Value: 1.