10.3.4.29 ATPL360_REG_DACC_TABLE_CFG (0x4015)
Configuration values of DACC peripheral according to hardware configuration.
Access: Read-write.
Value Range: 68 bytes.
Default Value (Single Channel
only):
{0x00000000, 0x00002120, 0x0000073F, 0x00003F3F, 0x00000333, 0x00000000, 0x546000FF, 0x1A1A1A1A, 0x00002020, 0x00000044, 0x0FD20005, 0x00000355, 0x0F000000, 0x001020F0, 0x00000355, 0x0F000000, 0x001020FF}Default Value (Single/Double
Channel):
{0x00000000, 0x10102120, 0x033F073F, 0x3F3F3F3F, 0x00000FFF, 0x00000000, 0xFFFF00FF, 0x17171717, 0x10101010, 0x00001111, 0x04380006, 0x000003AA, 0xF0000000, 0x001020F0, 0x00000355, 0x0F000000, 0x001020FF}