10.3.4.36 ATPL360_REG_ZC_CONF_DELAY (0x401C)
Time delay, in microseconds, of the external mains Zero-Crossing detection circuit. For further information, refer to Zero-Crossing Configuration.
Access: Read-write.
Value Range: 2 bytes.
Default Value: 176.