10.3.4.28 ATPL360_REG_GAIN_TABLE_VLO (0x4014)
Table of gain values for VERY_LOW Tx mode.
Access: Read-write.
Value Range: 6 bytes (see Table 10-33).
Default Value: See Table 10-34 or Table 10-35, depending on the PL360 PRIME binary used (see ATPL360_REG_VERSION_NUM (0x4003)).
| Byte 0-1 | Byte 2-3 | Byte 4-5 |
|---|---|---|
| GAIN_VLO_INI | GAIN_VLO_MIN | GAIN_VLO_MAX |
where:
- GAIN_VLO_INI: Initial gain value in VERY_LOW Tx mode. The minimum value is GAIN_VLO_MIN.
- GAIN_VLO_MIN: Minimum gain value in VERY_LOW Tx mode. The minimum value is 1.
- GAIN_VLO_MAX: Maximum gain value in VERY_LOW Tx mode. The minimum value is GAIN_VLO_INI.
| GAIN_VLO_INI | GAIN_VLO_MIN | GAIN_VLO_MAX |
|---|---|---|
| 256 | 128 | 281 |
| GAIN_VLO_INI | GAIN_VLO_MIN | GAIN_VLO_MAX |
|---|---|---|
| 256 | 128 | 256 |