10.3.4.81 ATPL360_REG_TX_DISABLE (0x4049)
This parameter allows transmissions to be disabled. If disabled,
ongoing/programmed transmissions (if any) will be aborted and subsequent requests will
be denied, reporting the transmission result TX_RESULT_CANCELLED (see
PHY-DATA.confirm).
Access: Read-write.
Value Range: 1 byte [0: Tx Enabled; 1: Tx Disabled].
Default Value: 0.