10.3.4.23 ATPL360_REG_PREDIST_COEF_TABLE_HI (0x400F)
Equalization Coefficients table for HIGH Tx mode (ATPL360_REG_CFG_IMPEDANCE (0x401F)). There is one coefficient for each carrier in the used band. The format of each coefficient is uQ0.15 (2 bytes, where MSB must be 0). PL360 firmware compensates the total gain internally, so modifying the gain (ATPL360_REG_GAIN_TABLE_HI (0x4012)) is not needed when equalization is modified.
If Double Channel is used (ATPL360_REG_NUM_CHANNELS (0x403D)), another table is needed for the second channel (ATPL360_REG_PREDIST_COEF_TABLE_HI_2 (0x403F)).
Access: Read-write.
Value Range: 194 bytes.
{0x756E, 0x7396, 0x730A, 0x72EB, 0x72B2, 0x7433, 0x755E, 0x75D7, 0x769E, 0x76A4, 0x77C3, 0x7851, 0x7864, 0x78A0, 0x78BA, 0x7918, 0x79B6, 0x79E9, 0x7ACC, 0x7B06, 0x7B30, 0x7B27, 0x7C1E, 0x7B96, 0x7A76, 0x7B12, 0x7AFD, 0x7C40, 0x7C5E, 0x7B48, 0x7B8A, 0x7C64, 0x7C42, 0x7BCD, 0x7AFD, 0x7A5F, 0x7A03, 0x7A9D, 0x7A1A, 0x7A4A, 0x79FC, 0x7984, 0x7A0D, 0x79CC, 0x792E, 0x780D, 0x7676, 0x75E4, 0x747A, 0x7251, 0x707E, 0x6E96, 0x6E30, 0x6D44, 0x6DBD, 0x6C9A, 0x6C3C, 0x6CF8, 0x6CA4, 0x6CDF, 0x6C59, 0x6B2C, 0x6CB9, 0x6C1F, 0x6B6D, 0x6BF5, 0x6AF0, 0x6A55, 0x6955, 0x674F, 0x6841, 0x685D, 0x670F, 0x6904, 0x6967, 0x6B01, 0x6C31, 0x6C2A, 0x6D82, 0x6F58, 0x6E62, 0x6F18, 0x6EE7, 0x7069, 0x717B, 0x7120, 0x7170, 0x72FB, 0x7491, 0x75B3, 0x75A2, 0x7664, 0x784A, 0x7A52, 0x7B51, 0x7D5A, 0x7FFF}{0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF, 0x7FFF}