10.3.4.22 ATPL360_REG_THRESHOLDS_TABLE_VLO (0x400E)
Table of thresholds to automatically update Tx mode (see ATPL360_REG_CFG_IMPEDANCE (0x4005)) from VERY_LOW mode. These parameters are only used if ATMC is enabled (see ATPL360_REG_CFG_AUTODETECT_IMPEDANCE (0x4004)).
Corrected RMS_CALC (see ATPL360_REG_CORRECTED_RMS_CALC
(0x4018)) is compared with these thresholds after every transmission to
select Tx mode for the next transmission. The decision is taken following the steps
shown below:
- If corrected RMS_CALC is below TH_VLO_VLO_x, Tx mode will remain in VERY_LOW mode
- Else if corrected RMS_CALC is above TH_VLO_HI_x, Tx mode will be updated to HIGH mode
- Else Tx mode will be updated to LOW mode
where:
- TH_VLO_VLO_x: Threshold to remain Tx mode in VERY_LOW mode for Tx attenuation level x (1 dB steps)
- TH_VLO_HI_x: Threshold to change from VERY_LOW to HIGH mode for Tx attenuation level x (1 dB steps)
Access: Read-write.
Value Range: 64 bytes (see Table 10-27).
Default Value: See Table 10-28 or Table 10-29, depending on the PL360 PRIME binary used (see ATPL360_REG_VERSION_NUM (0x4003)).
| Byte 0-3 | Byte 4-7 | Byte 8-11 | Byte 12-15 | Byte 16-19 | Byte 20-24 | Byte 25-27 | Byte 28-31 |
|---|---|---|---|---|---|---|---|
| TH_VLO_HI_0 | TH_VLO_HI_1 | TH_VLO_HI_2 | TH_VLO_HI_3 | TH_VLO_HI_4 | TH_VLO_HI_5 | TH_VLO_HI_6 | TH_VLO_HI_7 |
| Byte 32-35 | Byte 36-39 | Byte 40-43 | Byte 44-47 | Byte 48-51 | Byte 52-55 | Byte 56-59 | Byte 60-63 |
| TH_VLO_VLO_0 | TH_VLO_VLO_1 | TH_VLO_VLO_2 | TH_VLO_VLO_3 | TH_VLO_VLO_4 | TH_VLO_VLO_5 | TH_VLO_VLO_6 | TH_VLO_VLO_7 |
| TH_VLO_HI_0 | TH_VLO_HI_1 | TH_VLO_HI_2 | TH_VLO_HI_3 | TH_VLO_HI_4 | TH_VLO_HI_5 | TH_VLO_HI_6 | TH_VLO_HI_7 |
|---|---|---|---|---|---|---|---|
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| TH_VLO_VLO_0 | TH_VLO_VLO_1 | TH_VLO_VLO_2 | TH_VLO_VLO_3 | TH_VLO_VLO_4 | TH_VLO_VLO_5 | TH_VLO_VLO_6 | TH_VLO_VLO_7 |
| 8479 | 7515 | 6665 | 5874 | 5192 | 4576 | 4030 | 3557 |
| TH_VLO_HI_0 | TH_VLO_HI_1 | TH_VLO_HI_2 | TH_VLO_HI_3 | TH_VLO_HI_4 | TH_VLO_HI_5 | TH_VLO_HI_6 | TH_VLO_HI_7 |
|---|---|---|---|---|---|---|---|
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| TH_VLO_VLO_0 | TH_VLO_VLO_1 | TH_VLO_VLO_2 | TH_VLO_VLO_3 | TH_VLO_VLO_4 | TH_VLO_VLO_5 | TH_VLO_VLO_6 | TH_VLO_VLO_7 |
| 100000 | 100000 | 100000 | 100000 | 100000 | 100000 | 100000 | 100000 |