10.3.4.13 ATPL360_REG_CFG_AUTODETECT_IMPEDANCE (0x4004)
Auto-Detect Impedance Mode. Transmission Automatic Gain Control (Tx AGC) and Automatic Transmission Mode Control (ATMC) can be enabled/disabled. There are 3 available modes:
- OFF [0]: Tx AGC disabled. ATMC disabled.
- ON [1]: Tx AGC enabled. ATMC enabled.
- AGC [2]: Tx AGC enabled. ATMC disabled.
Access: Read-write.
Value Range: 1 byte [0: OFF, 1: ON, 2: AGC].
Default Value: 1.