10.3.4.20 ATPL360_REG_THRESHOLDS_TABLE_HI (0x400C)
Table of thresholds to automatically update Tx mode (see ATPL360_REG_CFG_IMPEDANCE (0x4005)) from HIGH mode. These parameters are only used if ATMC is enabled (see ATPL360_REG_CFG_AUTODETECT_IMPEDANCE (0x4004)).
Corrected RMS_CALC (see ATPL360_REG_CORRECTED_RMS_CALC
(0x4018)) is compared with these thresholds after every
transmission to select Tx mode for the next transmission. The decision is
taken following the steps shown below:
- If corrected RMS_CALC is below TH_HI_VLO_x, Tx mode will be updated to VERY_LOW mode
- Else if corrected RMS_CALC is below TH_HI_LO_x, Tx mode will be updated to LOW mode
- Else Tx mode will remain in HIGH mode
where:
- TH_HI_VLO_x: Threshold to change from HIGH to VERY_LOW mode for Tx attenuation level x (1 dB steps)
- TH_HI_LO_x: Threshold to change from HIGH to LOW mode for Tx attenuation level x (1 dB steps)
Access: Read-write.
Value Range: 64 bytes (see Table 10-22).
Default Value: See Table 10-23 or Table 10-24, depending on the PL360 PRIME binary used (see ATPL360_REG_VERSION_NUM (0x4003)).
| Byte 0-3 | Byte 4-7 | Byte 8-11 | Byte 12-15 | Byte 16-19 | Byte 20-24 | Byte 25-27 | Byte 28-31 |
|---|---|---|---|---|---|---|---|
| TH_HI_LO_0 | TH_HI_LO_1 | TH_HI_LO_2 | TH_HI_LO_3 | TH_HI_LO_4 | TH_HI_LO_5 | TH_HI_LO_6 | TH_HI_LO_7 |
| Byte 32-35 | Byte 36-39 | Byte 40-43 | Byte 44-47 | Byte 48-51 | Byte 52-55 | Byte 56-59 | Byte 60-63 |
| TH_HI_VLO_0 | TH_HI_VLO_1 | TH_HI_VLO_2 | TH_HI_VLO_3 | TH_HI_VLO_4 | TH_HI_VLO_5 | TH_HI_VLO_6 | TH_HI_VLO_7 |
| TH_HI_LO_0 | TH_HI_LO_1 | TH_HI_LO_2 | TH_HI_LO_3 | TH_HI_LO_4 | TH_HI_LO_5 | TH_HI_LO_6 | TH_HI_LO_7 |
|---|---|---|---|---|---|---|---|
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| TH_HI_VLO_0 | TH_HI_VLO_1 | TH_HI_VLO_2 | TH_HI_VLO_3 | TH_HI_VLO_4 | TH_HI_VLO_5 | TH_HI_VLO_6 | TH_HI_VLO_7 |
| 1467 | 1292 | 1145 | 1019 | 910 | 811 | 725 | 648 |
| TH_HI_LO_0 | TH_HI_LO_1 | TH_HI_LO_2 | TH_HI_LO_3 | TH_HI_LO_4 | TH_HI_LO_5 | TH_HI_LO_6 | TH_HI_LO_7 |
|---|---|---|---|---|---|---|---|
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| TH_HI_VLO_0 | TH_HI_VLO_1 | TH_HI_VLO_2 | TH_HI_VLO_3 | TH_HI_VLO_4 | TH_HI_VLO_5 | TH_HI_VLO_6 | TH_HI_VLO_7 |
| 1038 | 924 | 822 | 731 | 652 | 582 | 518 | 462 |