10.3.4.44 ATPL360_REG_RRC_NOTCH_ACTIVE (0x4024)
Number of notched frequencies with RRC notch filter. Up to five notched frequencies are allowed.
Access: Depends on noise analyzer mode (ATPL360_REG_ENABLE_AUTO_NOISE_CAPTURE
(0x4021)):
- Auto-mode (1): Read-only
- Manual-mode (0): Read-write
Value Range: 1 byte [0-5].
Default Value: 0 (No notched frequencies).